Skip to content Skip to navigation menu

Filter Housing Heaters

Sartorius Stedim removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:

  • Bioprocessing and Pharmaceutical Process Fluids
  • Fermentation
  • Product Recovery
  • Water for Injection
  • Filtration and Purification Processes
  • Skidded Systems
  • Tanks and Vessels

Item no.:  7ZE---0038

Availability:  On Request

Sartorius Stedim housing heaters are a cost-effective and low maintenance solution for biopharmaceutical processes requiring superior thermal control. The housing heaters prevent vapor condensation in sterile vent and process filters and piping systems and help maintain preferred material viscosities. The housing heaters offer tight temperature control and advanced functionality, while complying with strict safety regulations. The ELTC-14 control unit is a stand alone solution, which features a user friendly digital display and a high | low temperature alarm relay. It is CE tested and marked for both electrical and thermal safety.

Please note: The removable heater can only be used at filter housing bells without handles.

Datasheet

Filter Housing Heaters — Removable heaters for Biopharmaceutical Applications
en 347.7 kB

Product properties

  • Primary Product Type
    Heaters
  • Filter Housing Type
    3-round housing
  • Heater Type
    Removable Heater
  • Height
    40"

Technical attributes

  • Housing Material
    Glass fabric (PTFE coated)
  • Closure System
    Velcro®
  • Maximum Allowable Working Temperature
    100 °C (212 °F)