Skip to content Skip to navigation menu

Prospenser Plus Bottle Top Dispensers

Prospenser Plus is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

Choose your product configuration (6)

Prospenser Plus 5-30 ml
Prospenser Plus 5-30 ml

Prospenser Plus is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

Item no.:   LH-723074

$640.00

Prospenser Plus 0,4-2 ml
Prospenser Plus 0,4-2 ml

Prospenser Plus is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

Item no.:   LH-723071

$545.00

Prospenser Plus 0,2-1 ml
Prospenser Plus 0,2-1 ml

Prospenser Plus is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

Item no.:   LH-723070

$545.00

Prospenser Plus 2-10 ml
Prospenser Plus 2-10 ml

Prospenser Plus is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

Item no.:   LH-723073

$545.00

Prospenser Plus 10-60 ml
Prospenser Plus 10-60 ml

Prospenser Plus is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

Item no.:   LH-723075

$685.00

Prospenser Plus - Premium bottle-top dispensers

  • Volume range from 0,2 to 60 ml.
  • Extremely high chemical and thermal resistance due to ceramic piston, glass cylinder, and highly resistant fluoroplastic parts
  • Media recirculation system that allows unused media to be recovered from the device and returned to the bottle
  • 360° rotating dispensing head
  • Universal connector at the back of the unit for drying tubes and filters
  • The incremental volume setup ensures accurate and repeatable results
  • Smooth and light to operate
  • Easy to attach aspiration tube with a secure threaded connection
  • User-replaceable valves
  • Wide range of accessories
  • Fully autoclavable
  • Wide range of adapters included to fit most common bottle sizes

Brochure

宣传手册:液体处理产品精简目录
zh 1.7 MB
Prospenser and Prospenser Plus – Superior Bottle-top Dispensers
en 1.2 MB

Datasheet

Prospenser & Prospenser Plus Bottle-top Dispensers
en 205.9 kB

User Manual

Sartorius Prospenser Plus
en 4.5 MB
Minisart® SRP25 Syringe Filter 17576----------K, 0.45 µm hydrophobic PTFE
Minisart® SRP25 Syringe Filter 17576----------K, 0.45 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17576 with a pore size of 0.45 µm can be used for sample preparation. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Item no.:   17576----------K

$152.00