Accessories for weights and weight sets

Sartorius accessories for cleaning, handling and storage of weights and weight sets.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (40)

  • Plastic screw box for 1 g - 20 g weights

    $8.20

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Brush, size large 150 mm
    Piece
    1
    Item no.
    YAW13

    $41.50

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Plastic screw box for 1 mg - 100 mg weights

    $8.20

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Brush, size small 100 mm
    Piece
    1
    Item no.
    YAW11

    $14.60

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • 200g,20g,20mgASTMCL1Weights
    Item no.
    WCP281AC1C
    Nominal Mass Value
    200 g – 20 mg

    $500.00

  • Glass shade with support

    $2,250.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Weight handle for 20 kg
    Piece
    1
    Item no.
    YAW52

    $539.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Permeability indicator for checking

    $6,610.00

    The permeability tester is easy to use and is used to determine the relative permeability of materials with low magnetic properties.

  • Forceps with silicone covered tips, 105mm

    $35.90

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Screwed cable gland for Combics IP67

    Sartorius accessories for cleaning, handling and storage of weights and weight sets.

  • Glass shade with support

    $2,170.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Forceps with carbon tips, size large, 18

    $116.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Brush, size medium 115 mm
    Piece
    1
    Item no.
    YAW12

    $19.10

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Glass shade with support
    Piece
    1
    Item no.
    YAW01

    $1,240.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • 2 Gloves, cotton
    Piece
    1
    Item no.
    YAW21

    $24.70

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Results per page: | |

    According to the OIML R111-1 International Recommendation, special care must be taken in handling weights. Sartorius supplies a wide range of work-saving accessories to enable you to meet such special requirements.

    To ensure correct handling and cleaning of weights, Sartorius offers brushes, gloves and handling tools in various designs and sizes.

    For proper storage of weights, Sartorius provides glass bell jars and plastic screwtop boxes in different sizes. Wooden and plastic cases are available in a choice of designs on request.