Accessories for weights and weight sets

Sartorius accessories for cleaning, handling and storage of weights and weight sets.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (40)

  • Weight fork for 500g
    Piece
    1
    Item no.
    YAW41

    $224.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Forceps with carbon tips, size extra large

    $135.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Handle for lifting weights of 5kg

    $275.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Forceps with silicone covered tips 230mm

    $83.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Weight fork for 1000g
    Piece
    1
    Item no.
    YAW42

    $247.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Plastic screw box for 50 g weights
    Piece
    1
    Item no.
    YAW50GL

    $11.20

    Plastic Screw Box, for 500g Weights, 1 Box/Unit

  • Plastic screw box for 500 g weights
    Piece
    1
    Item no.
    YAW500GL

    $12.30

    Plastic Screw Box, for 500g Weights, 1 Box/Unit

  • Weight handle for 50 kg

    $976.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Forceps with carbon tips, size medium, 1

    $103.00

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Forceps with carbon tips, size small, 105

    $71.80

    To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Plastic case weight set 1 mg - 500 g

    $253.00

    Accessories for weights and weight sets

  • Plastic case weight set 1 mg - 5 kg

    $449.00

    Accessories for weights and weight sets

  • Sartorius Service Case,  1 mg to 10 kg Weights

    $960.00

    Service case with closed-pore foam inlay are suitable for use in cleanrooms.

  • 2 x Dust covers for display and control

    Sartorius accessories for cleaning, handling and storage of weights and weight sets.

  • Screwed cable gland for Combics IP67

    Sartorius accessories for cleaning, handling and storage of weights and weight sets.

  • Results per page: | |

    According to the OIML R111-1 International Recommendation, special care must be taken in handling weights. Sartorius supplies a wide range of work-saving accessories to enable you to meet such special requirements.

    To ensure correct handling and cleaning of weights, Sartorius offers brushes, gloves and handling tools in various designs and sizes.

    For proper storage of weights, Sartorius provides glass bell jars and plastic screwtop boxes in different sizes. Wooden and plastic cases are available in a choice of designs on request.