Microsart® Geneprep
Microsart® Geneprep, the perfect solution for everybody who longs for most reliable, fast and convenient contamination control. This kit covers filtration devices for sample concentration and DNA extraction in high volume liquids. Our new membrane dissolving technology is unique in the market. Thus, you can be absolutely sure to detect each single microbe that was retained by the membrane. Microsart® Geneprep makes your lab-life easier – not only for experts in Legionella control in drinking-water.
Item no.: SMB95-2004
Price: $775.00
Availability (ex works): For more information please log in
*Detailed delivery date provided during check-out
Choose your Microsart® Geneprep for Sample Concentration and DNA Extraction configuration
Microsart® Geneprep combines the steps of filtration of a liquid sample, dissolution of the membrane filter, lysis of the collected microorganisms, DNA isolation and rehydration of the DNA in minimal volumes ready for PCR analysis, or any other DNA-based analysis method.
Application Note
Brochure
Catalog
Datasheet
Safety Datasheet
User Manual
Applications
-
ApplicationMicrobial Detection in Liquids
Components
-
Additional Required Components
-
Pump: Microsart® e.jet
-
Filtration Manifold: Microsart®Combi.jet or Combisart®
-
Universal Centrifuge
-
Micro Centrifuge
-
Pipettes and Filter Tips
-
Vortex Mixer
-
Thermal Shaker
-
PCR kit and equipment
- specific centrifuge adapters and reactions tube adapters
-
Pump: Microsart® e.jet
Product Information
-
Pack Size20
-
Primary Product TypeKits & Assays
-
What you receiveMaterial for 20 filterations and 20 DNA extractions
Specifications
-
Detection MethodDNA-based detection
Volumes
-
Sample Volume≥ 100 ml