text.skipToContent text.skipToNavigation

Liquid Broth Media

Agar media for colony counting by the membrane filtration method or via direct incubation.

Order Number:  14155----------A

Availability:  On Request

Lactose Broth, 2 times concentrated in bottles, for drinking water analysis

  • Time- and cost-saving
  • Compliance with international standards and references
  • Consistent quality

The traditional culture media for microorganisms is agar media . The media are available in two formats. Agar media in tubes are for pouring agar plates. The content of one tube is sufficient for two 90 mm or three 60 mm petri dishes. Agar media in bottles are the cost-effective alternative for casting plates.

Product properties

  • Target Microorganism
    E. coli and coliforms
  • Primary Product Type
    Culture Media
  • Packaging
    100 ml Bottles
  • Pack Size
    4
  • Package Type
    Bottles and Tubes
  • Media Format
    Liquid Media

Technical attributes

  • Electrical / Battery item
    No
  • Animal Components
    Yes
  • Application
    Microbial Enumeration
  • Market
    Food & Beverage
  • Culture Media
    Lactose