Skip to content Skip to navigation menu

Combi.jet traditional

The Microsart® Combi.jet is a 2-branch manifold, made of high-grade stainless steel. The manifold has been specifically designed for the use together with the new Microsart® e.jet Transfer Pump (ISO 8199 compliant). The system is able to create sufficient vacuum for vacuum filtration concurrently transferring the filtered liquid directly to waste.

Microsart® Combi.jet and Microsart® e.jet can be easily connected and disassembled by the innovative Quick Connection technology.

Item no.:  16847-CJ

Availability (ex works):  On Request

Compact Design

The complete traditional equipment, such as connectors, tubes, suction flask, protection filter, Woulff’s bottle and a vacuum pump, requires a lot of laboratory space and is time consuming to operate and maintain. Microsart® Combi.jet reduces operating complexity due to its small and compact design. The Transfer Pump Microsart® e.jet fits visually and ergonomically into this design.Traditional 2-fold manifold with preinstalled filter holders Made of stainless steel.

For the use with e.jet transfer pump 166MP-4. The two-way taps allow independent control of the vacuum.

Brochure

宣传手册:微生物质量控制产品精简目录
zh 2.4 MB

User Manual

Combi.jet 16847-CJ
en 89.9 kB

Applications

  • Application
    Microbial Enumeration

Dimensions

  • Suitable Membrane Filter Diameter
    47 mm

Features

  • Number of Filter Holders
    2

Materials of Construction

  • Materials of Construction
    Stainless Steel

Product Information

  • Primary Product Type
    Manifolds

Specifications

  • Filter Holder
    With base support and without sterile venting

Usage Protocols

  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • By dry heat (180°C)

Customers Also Purchased

Microsart e.jet Fluid Pump 4L/min

Microsart e.jet Fluid Pump 4L/min

Learn More
Microsart Base 47 mm, stainless steel

Microsart Base 47 mm, stainless steel

Learn More