Agar media for colony counting by the membrane filtration method or via direct incubation.

Price (USD):
$169.00
Item No.: 
14148----------A
Availability: 
Pieces
4

*Custom/bulk order quotes are provided within 24 hours of request.

VLB-S7-S Agar Media in 250 ml bottles, 4 bottles per box

  • Time- and cost-saving
  • Compliance with international standards and references
  • Consistent quality

The traditional culture media for microorganisms is agar media . The media are available in two formats. Agar media in tubes are for pouring agar plates. The content of one tube is sufficient for two 90 mm or three 60 mm petri dishes. Agar media in bottles are the cost-effective alternative for casting plates.

Applications

  • Application
    Microbial Enumeration  
  • Application Area
    Bioburden/Microbial enumeration  
  • Market
    Food & Beverage  

Biological Information

  • Target Microorganism
    Lactobacilli, Pediococci and beer spoiling  

Compliance Information

  • Animal Components
    Yes  
  • CSA Compliant
    No  
  • Electrical / Battery item
    No  

General Specifications

  • Culture Media
    VLB-S7-S  
  • Membrane Color | Grid Color
    N/A  

Materials of Construction

  • Filter Material
    N/A  

Physicochemical Information

  • Pore Size
    N/A  

Product Information

  • Media Format
    Agar  
  • Pack Size
    4  
  • Package Type
    Bottles and Tubes  
  • Packaging
    250 ml Bottles  
  • Type
    Media  
  • Petri Dishes, 90 mm
    Item no.
    14311--90------N

    $58.80

    Cardboard discs and petri dishes - pre-sterilized in plastic magazines, suitable for the corresponding dispenser.