Lab Balance Accessories

Lab Balance Accessories

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (183)

  • Sartorius by Troemner Cal-Pak
    Item no.
    WCP261AC1C
    Nominal Mass Value
    500 g – 2 g

    $691.00

  • Analytic balance windshield 10mg balance
    Piece
    1
    Item no.
    YDS01SQP
    Dimensions WxDxH
    430 × 370 × 480 mm

    $533.00

  • Bar code scanner with DIN connector
    Item no.
    YBR03FC
    Data Interface
    DIN
  • Sartorius Stat-Pen
    Piece
    1
    Item no.
    YSTP01

    $2,440.00

    Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

  • Temperature adjustment set
    Piece
    1
    Item no.
    YTM15MA

    $1,360.00

    Temperature adjustment set with calibration certificate for MA35/37/160

  • Ex-battery pack for zones 1, 20, 21
    Item no.
    YRB02-X Discontinued

    Lab Balance Accessories

  • In use cover for Summit Series

    Lab Balance Accessories

  • Cable 3 m for weighing modul / e-box Cubis®
    Piece
    1
    Item no.
    YCC01-MSM3
    Brand
    Cubis®
    Length
    3 m

    $447.00

  • MSU Display and Keypad Unit
    Piece
    1
    Item no.
    YAC01MSU
    Brand
    Cubis® MSU
    Display
    Graphic display

    $2,450.00

  • MSA Display and Keypad Unit
    Piece
    1
    Item no.
    YAC01MSA
    Brand
    Cubis® MSA

    $4,240.00

  • power supply without adapter
    Piece
    1
    Item no.
    YEPS01-15V0

    $44.90

    POWER SUPPLY WITHOUT AC PLUG IN ADAPTOR

  • MSE Display and Keypad Unit
    Piece
    1
    Item no.
    YAC01MSE
    Brand
    Cubis® MSE

    $1,280.00

  • Sartorius by Troemner Cal-Pak
    Item no.
    WCP260AC1C
    Nominal Mass Value
    500 g – 200 mg

    $673.00

  • Sartorius by Troemner Cal-Pak
    Item no.
    WCP226AC1C
    Nominal Mass Value
    5 kg – 2 g
  • Sartorius by Troemner Cal-Pak
    Item no.
    WCP254AC1C
    Nominal Mass Value
    100 g – 20 mg

    $477.00

  • Results per page: | |

    Lab Balance Accessories