s
Skip to content Skip to navigation menu

Temperature sensor for YCM16C

Item no.:  YCM16T

Availability:  On Request

Precision sensor for measuring the airtemperature. This sensor is especially resistant toair pollutants as it features a high-quality capacitive measuring element.In combination with the sophisticatedelectronics, it guarantees outstandingmeasuring accuracy. The sensor isdesigned for high-quality use inmetrology. Special performance features:- PT100 1/3 DIN class B - 4-wire circuit

Product properties

  • Weight
    0.35 kg
  • Length
    145 mm
  • Temperature measuring range
    -30°...+70°C

Technical attributes