Skip to content Skip to navigation menu

Pressure sensor for YCM16P

Item no.:  YCM16P

Availability:  On Request

Precision sensor for measuring the barometric pressure. This sensor is especially resistant toair pollutants as it features a high-quality capacitive measuring element.In combination with the sophisticated electronics, it guarantees outstanding measuring accuracy. The sensor is designed for high-quality use in metrology. Special performance features:- Connection:,,screw terminals

Product properties

  • Dimensions
    61 mm × 91 mm × 25 mm
  • Temperature range
    -40 – +60° C
  • Weight
    0.14 kg
  • Pressure measuring range
    800 - 1060 hPa

Technical attributes