Skip to content Skip to navigation menu

Mass Comparators and Metrology

Manual and electronic mass comparators with automatic load alternator for determination of differences in mass and for calibration of mass standards and weights.

Plastic screw box for 500 g weights
Plastic screw box for 500 g weights
Item no.: YAW500GL
Price: $10.00

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Show more

Learn More
Hamilton 50ml syringe
Hamilton 50ml syringe
Item no.: YDU-6

Hamilton 105025BFP 50ml Syringe

Show more

Hamilton tubing set
Hamilton tubing set
Item no.: YDU-3

Microlab GDS tubing set including:

  • Hamilton 12 Gauge Dispense Tubing 1372mm (1 pc.)
  • Hamilton Tub FEP 2.9x2x1219mm
  • Hamilton TUB FEP 2X1/4 2.9X2X300 (Pack of 2)
  • Hamilton Tub FEP 2.9x2x200 (Pack of 4)
  • Hamilton Yellow ferrule x 4

Show more

DMA 35 Density Meter, 1 piece

The DMA™ 35 portable density meter measures the density and concentration of your sample and is characterized by the highest level of user-friendliness. It employs the oscillating U-tube principle from Anton Paar. This means: 50 years of density measurement experience in one small instrument. The robust and lightweight design of DMA™ 35 enables on-site operation in a wide range of work environments. Two milliliters of sample are taken directly from the storage container and measured within seconds.

Show more

opus® titration 50 ml, 100-240V

opus® titration 50 ml

Show more

  • 1(current)
  • 2
  • 3