Skip to content Skip to navigation menu

Entris® Precision Balance, 4,200g, 10mg, Internal Adjustment

Entris® - Just Weighing

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

Item no.:  ENTRIS4202I-1SUS

Availability (ex works):  On Request

The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.

What is included

  • Universal power adapter
  • Installation and operating instructions

Brochure

Entris®
pt 724.6 kB
Entris®
en 707.4 kB
Entris®
de 687.5 kB
Entris®
en 687.4 kB
Entris®
fr 709.2 kB
Entris®
it 712.9 kB
Entris®
es 713.5 kB
宣传手册:实验室称重产品精简目录
zh 17.8 MB

Datasheet

Data Sheet Entris®
pt 393.8 kB
Data Sheet Entris®
en 675.0 kB
Data Sheet Entris®
de 675.6 kB
Data Sheet Entris®
en 675.4 kB
Data Sheet Entris®
fr 662.9 kB
Data Sheet Entris®
it 663.7 kB
Data Sheet Entris®
es 662.3 kB

Flyer

Garantieverlängerung mit Geräteüberprüfung — Laborwaage — Bestellnummer: 84WAL0
de 92.1 kB

User Manual

Schnittstellenbeschreibung für Entris, ED-, GK- und GW-Waagen
de 143.4 kB
Description of the Interface for Entris, ED, GK and GW Balances/Scales
en 151.2 kB
Description de l’interface des balances Entris, ED, GK et GW
fr 152.5 kB
Descrizione dell’interfaccia per le bilance Entris, ED, GK e GW
it 151.3 kB
Descripción de interfaz para balanzas Entris, ED, GK y GW
es 136.9 kB
Betriebsanleitung Entris®
de 1.3 MB
Operating Instruction Entris®
en 2.5 MB
Mode d’emploi Entris®
fr 1.5 MB
Manuale d’uso Entris®
it 1.5 MB
Instrucciones de manejo Entris®
es 1.5 MB

Applications

  • Application Programs
    • Weighing
    • Density
    • Percentage
    • Counting
    • Animal Weighing
    • Conversion

Compliance Information

  • Legal Verification
    None

Connections (Data)

  • Data Interface
    RS232C 25-pin

Dimensions

  • Dimensions (W×D×H)
    230 × 303 × 91 mm
  • Weighing Pan Dimensions
    180 × 180 mm

Features

  • Adjustment
    Internal
  • Anti-Theft Locking Device
    Lockdown capability for cable or chain
  • Display
    White backlit, high-contrast display with 15 mm digits
  • Languages
    English, French, German, Italian, Polish, Russian, Spanish
  • Leveling
    Manual
  • Readability
    10 mg
  • Repeatability
    10 mg
  • Typical Stabilization Time
    1.5 s
  • Underfloor Weighing
    Yes

Operating Conditions

  • Maximum Weighing Capacity
    4,200 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    12.0 – 18.0 V DC | 2 W (typically)

Product Information

  • Packaging
    460 × 390 × 250 mm

Specifications

  • Draft Shield
    None
  • External Calibration Weight
    2 kg | F1
  • Linearity
    30 mg
  • Sensitivity Drift between +10 °C and +30 °C
    4 ± ppm/K
  • Weighing Units
    Grams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds: ounces, Newton

Weights

  • Gross Weight
    4.7 kg
  • Net Weight, approximate
    3.5 kg