Skip to content Skip to navigation menu

Cubis® II Ultra-Micro & Microbalance

The Cubis® II range of ultra-micro & microbalances with a maximum load between 2.1 g and 10.1 g and a readability between 0.1 µg and 1 µg provide the ideal model for every application. It either offers an automatic, round, glass draft shield with learning capability, illumination and integrated motion sensor or a manual stainless steel draft shield for filter weighing applications.

Request a Quote now to speak with our sales team to configure your Cubis® II ultra-micro or microbalance including software applications and accessories.

Item no.:  CUBIS_II_MICRO

Availability:  On Request

The modular weighing system Cubis® II can be individually configured from different components. The combinability of the display unit, weighing module, draft shield, software packages for various applications and functions and a comprehensive range of accessories allows the individual adaptation of the Cubis® II balance to all weighing tasks.

The Cubis® II range of premium laboratory balances with a maximum load between 2.1 g and 70 kg and a readability between 0.1 μg to 1 g provide the ideal model for every application.

Brochure

宣传手册:实验室称重产品精简目录
zh 17.8 MB

User Manual

Cubis®, MCA Models: Micro Balances
en 3.9 MB
Cubis®, MCE Models: Micro Balances
en 3.5 MB

Product properties

  • Minimum Sample Weight according to USP (typical)
    0.082 mg – 0.82 mg
  • Balance Type
    Micro balance
  • Brand
    Cubis® II
  • Legal Verification
    Legal verification
  • Primary Product Type
    Balances
  • Adjustment
    Internal, isoCAL
  • Display
    Large high color touch TFT display (7” in 16:9 format for MCA)
  • Draft Shield
    Automatic
  • Leveling
    Assisted
  • Weighing Capacity
    2.1 g – 10.1 g
  • Readability
    0.0001 mg – 0.001 mg

Technical attributes

  • Additional Product Specifications
    • S00 Standard version non-verified, all units
    • S01 Standard version non-verified, metric units only
    • CCN Balance with Type Approval Certificate for China
    • CEU Verified balance with EC Type Approval Certificate (for EU except France)
    • CFR Verified balance with EC Type Approval Certificate for France only
    • OBR Balance with Type Approval Certificate for Brazil
    • OIN Balance with Type Approval Certificate for India
    • OJP Balance with Type Approval Certificate for Japan
    • ORU Balance with Type Approval Certificate for Russia
  • Regulations
    ISO, FDA/USP, GxP, verified
  • Operation
    Touch screen, gesture sensor
  • Optional Interfaces
    • Ethernet (for MCA balances only)
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin
    • peripheral connector for Sartorius accessories
  • Weighing Pan Dimensions
    20 × 30 mm
  • Regulatory Requirements
    • ISO
    • FDA/USP
    • GxP
    • Verified