Skip to content Skip to navigation menu

Cubis® II Precision Balance

The Cubis® II range of precision laboratory balances with a maximum load between 320 g and 14,200 g and a readability between 1 mg to 100 mg provide the ideal model for every application. It either offers an automatic glass draft shield with or without integrated ionizer to eliminate interfering electrostatic charges on samples and sample containers; an easy to use manual glass draft shield or a removable flat stainless steel draft shield frame.

Request a Quote now to speak with our sales team to configure your Cubis® II analytical balance including software applications and accessories.

Item no.:  CUBIS_II_PRECISION

Availability:  On Request

The modular weighing system Cubis® II can be individually configured from different components. The combinability of the display unit, weighing module, draft shield, software packages for various applications and functions and a comprehensive range of accessories allows the individual adaptation of the Cubis® II balance to all weighing tasks.

The Cubis® II range of premium laboratory balances with a maximum load between 2.1 g and 70 kg and a readability between 0.1 μg to 1 g provide the ideal model for every application.

Brochure

宣传手册:实验室称重产品精简目录
zh 17.8 MB

User Manual

Cubis®, MCA Models: Precision Balances
en 3.2 MB
Cubis®, MCE Models: Precision Balances
en 3.2 MB

Product properties

  • Minimum Sample Weight according to USP (typical)
    820 mg – 820,000 mg
  • Balance Type
    Precision balance
  • Brand
    Cubis® II
  • Legal Verification
    Legal verification
  • Primary Product Type
    Balances
  • Adjustment
    Internal, isoCAL
  • Display
    Large high color touch TFT display (7” in 16:9 format for MCA)
  • Draft Shield
    Automatic
  • Leveling
    Assisted
  • Weighing Capacity
    320 g – 70200 g
  • Readability
    1 mg – 1000 mg

Technical attributes

  • Additional Product Specifications
    • S00 Standard version non-verified, all units
    • S01 Standard version non-verified, metric units only
    • CCN Balance with Type Approval Certificate for China
    • CEU Verified balance with EC Type Approval Certificate (for EU except France)
    • CFR Verified balance with EC Type Approval Certificate for France only
    • OBR Balance with Type Approval Certificate for Brazil
    • OIN Balance with Type Approval Certificate for India
    • OJP Balance with Type Approval Certificate for Japan
    • ORU Balance with Type Approval Certificate for Russia
  • Regulations
    ISO, FDA/USP, GxP, verified
  • Operation
    Touch screen
  • Optional Interfaces
    • Ethernet (for MCA balances only)
    • USB A
    • USB B
    • RUSB C
    • S-232 9 Pin
    • peripheral connector for Sartorius accessories
  • Weighing Pan Dimensions
    140 × 140 mm | 400 × 300 mm
  • Regulatory Requirements
    • ISO
    • FDA/USP
    • GxP
    • Verified