text.skipToContent text.skipToNavigation

Vacuum Filter Units

Vacuum filtration units for sterile and vacuum filtration, particle testing and clarification. On offer are Sartolab single-use vacuum filtration units with high quality PES membranes and glass or polycarbonate vacuum filter holders.

Sartolab® 150V Vacuum Filter 18080----------M, 0.2 Polyethersulfone
Sartolab® 150V Vacuum Filter 18080----------M, 0.2 Polyethersulfone
Order Number: 18080----------M
Price: $113.00

Sartolab® 150V capsules with pleated 0.2 µm polyethersulfone (PES) are designed for sterile filtration of cell culture media and other solutions. 150 cm2 filtration area are suitable for up to 15 L liquid. Version M is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Sartolab® RF Vacuum Filter 180A3----------E, 0.45 µm Cellulose Acetate, 1000 ml

Sartolab® RF with cellulose acetate (CA) is designed for particle and cell removal. Type A3 is a bottle top unit including receiver flask (RF) with a pore size of 0.45 µm and a volume of 1000 ml. It can be used for sterile clarification of aqueous solutions. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Sartolab® BT Vacuum Filter 180C4----------K, 0.22 µm Polyethersulfone, 150 ml

Sartolab® BT with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C4 is a bottle top (BT) unit with a pore size of 0.22 µm and a volume of 150 ml and can be used for sterile filtration. Version K contains 48 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Sartolab® RF Vacuum Filter 180C3----------E, 0.22 µm Polyethersulfone, 1000 ml

Sartolab® RF with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C3 is a bottle top unit including receiver flask (RF) with a pore size of 0.22 µm and a volume of 1000 ml. It can be used for sterile filtration. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Sartolab® BT Vacuum Filter 180C5----------E, 0.22 µm Polyethersulfone, 500 ml

Sartolab® BT with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C5 is a bottle top (BT) unit with a pore size of 0.22 µm and a volume of 500 ml and can be used for sterile filtration. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
  • 1(current)
  • 2
  • 3