Skip to content Skip to navigation menu

5555303P7--FH--A

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Item no.:  5555303P7--FH--A

Availability:  On Request

High Performance Polypropylene Prefilter
Sartopure® PP3

Applications:

  • Early clarification steps in vaccine production
  • Blood and Plasma fractionation

Benefits:

  • Highest total throughput
  • Superior protection abilities
  • Expanded retention rate 0.45µm – 100µm

Basic Polypropylene Prefilter
Sartopure® PP2

Applications:

  • Production supporting prefiltrations like Chemicals & WFI
  • Ophthalmics

Highly Adsorptive Glass Fleece Prefilter
Sartopure® GF Plus

Turbidity reduction in:

  • Cell harvest
  • mAB
  • Vaccine
  • Lipid and colloid containing fluids

Benefits:

  • Best turbidity reduction
  • Highly adsorptive

For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Datasheet

Sartopure® GF Plus — Adsorptive Depth Filters
en 186.0 kB

Product properties

  • Connector Inlet
    ¾" Tri-Clamp 25 mm
  • Connector Outlet
    ¼" Multiple Stepped Hose Barb
  • Material o-ring | seal
    Silicone (SI)
  • Capsule/Cartridge Format
    MidiCaps®
  • Filter Size
    size 7 (0.04 m² / 0.4 ft²)
  • Filtration Area
    0.04 m²
  • Material Prefilters
    Glass Fiber (GF)
  • Height
    116 mm
  • Outer Diameter
    108.5 mm (77 mm without Connection / Valves)
  • Retention Rate
    1.2 µm

Technical attributes

  • Sterilization Method
    Autoclavable
  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
  • Maximum Differential Pressure
    5 bar
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Housing Material
    Polypropylene (PP)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Support Fleece
    Polypropylene (PP)
  • Maximum Allowable Back Pressure (at 20°C)
    2 bar
  • Overall Length
    Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
  • Application
    Clarification
  • Industry
    Pharma/Biotech
  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar