Glass Microfiber Filters / Grade 13430

The filters, grade 13430, are mostly used as prefilters.

Item No.: 
13430--75------S
Discontinued
Pieces
200

The filters, grade 13430, are mostly used as prefilters.

Applications

  • Application
    • Liquid Filtration  
    • Prefiltration  
  • Application Area
    Analytical sample preparation  

Dimensions

  • Dimensions
    N/A  
  • Filter Diameter
    ⌀ 75 mm  

General Specifications

  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Grade
    13430  
  • Membrane Color | Grid Color
    white (w/o grid)  
  • Thickness
    1.25 mm  

Materials of Construction

  • Filter Material
    Glass Microfibers (hydrophilic, with binder)  
  • Membrane Material
    N/A  

Physicochemical Information

  • Penetration DOP 0.3 µm
    0.02%  
  • Pore Size
    N/A  
  • Retention Rate
    N/A  
  • Thermal Stability
    180 °C  
  • Wettability
    Hydrophilic  

Product Information

  • Filter Type
    Glass Microfiber Filters with Binder  
  • Pack Size
    200  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    220 g/m²