Pro 50 Meter Kit
Pro Meters Professional Performance with Complete Compliance Be reassured, measurements have never been so accurate with German technology, wider ranges, auto cal and 5-point cal. Feel confident with data transfer, storage and ElectCheck features that meet all your GLP regulatory requirements. Pro offers multi-parameter options and is the whole package: quality, multi-functionality, documentation, & convenience - a true professional at work for you.
Item no.: PR-50A
Price: $2,625.00
Availability (ex works): For more information please log in
*Detailed delivery date provided during check-out
Choose your Premium Pro Benchtop pH Meters (PR Series) configuration
Multi-functionality in One - Need advanced pH measurements, select Pro15. For conductivity, select Pro20. For an all-in-one meter, select Pro 50 and have it all: pH, ISE, DO, Conductivity and up to two parameters displayed simultaneously. Complete Documentation -Feel confident and rely on wireless sensor recognition & user identification. User name can be assigned to each measured value. Pro also complies with GLP requirements with administrator rights or user identification via an electronic ID card. User Convenience Large LCD display, Intuitive menu navigation, ElectCheck and Stability Control to know the conditions of your sensor, the integrity of your calibration and stability of your reading at a single glance.
- Exact measurements with wider measuring ranges and better
- Advance GLP Documentation with time and date stamps
- Direct data transmission with RS232 (PR-15 & PR-50) and USB
- Automated calibration with up to 5 points
- Automatic buffer recognition out of 22 buffer sets
Brochure
Datasheet
Applications
-
Market
-
Pharma/Biotech
-
Academic
-
Food & Beverage
- Industrial
-
Pharma/Biotech
Biological Information
-
Electrolyte Filling SolutionN/A
Calibration
-
Calibration Points5pt
Components
-
Components
-
Power Supply
-
Manual
- 4 AA batteries
-
Power Supply
Connections Data
-
Data InterfaceUSB & RS232
-
Data OutputYes
Features
-
DisplayBlack and White Graphical Backlit 120 × 90 mm
-
Temperature CompensationNon-Integrated
-
User ManagementYes
Materials of Construction
-
Other ComponentsMeter Only
Product Information
-
Meter TypepH/Conductivty/DO Meters
-
Primary Product TypeMeters
-
Tip TypeN/A
Specifications
-
Electrode MaterialN/A