s
Skip to content Skip to navigation menu

Pro 50 Bio Kit

Pro Meters Professional Performance with Complete Compliance Be reassured, measurements have never been so accurate with German technology, wider ranges, auto cal and 5-point cal. Feel confident with data transfer, storage and ElectCheck features that meet all your GLP regulatory requirements. Pro offers multi-parameter options and is the whole package: quality, multi-functionality, documentation, & convenience - a true professional at work for you.

Item no.:  PR-50-BIO-KIT

Availability:  On Request

Multi-functionality in One - Need advanced pH measurements, select Pro15. For conductivity, select Pro20. For an all-in-one meter, select Pro 50 and have it all: pH, ISE, DO, Conductivity and up to two parameters displayed simultaneously. Complete Documentation -Feel confident and rely on wireless sensor recognition & user identification. User name can be assigned to each measured value. Pro also complies with GLP requirements with administrator rights or user identification via an electronic ID card. User Convenience Large LCD display, Intuitive menu navigation, ElectCheck and Stability Control to know the conditions of your sensor, the integrity of your calibration and stability of your reading at a single glance.

  • Exact measurements with wider measuring ranges and better
  • Advance GLP Documentation with time and date stamps
  • Direct data transmission with RS232 (PR-15 & PR-50) and USB
  • Automated calibration with up to 5 points
  • Automatic buffer recognition out of 22 buffer sets

Brochure

Quality Electrochemical Analysis — Professional Meters | Basic Meters | Sensors
en 1.3 MB

Datasheet

Premium Pro Benchtop Meters (PR Series)
en 108.2 kB

Product properties

  • Primary Product Type
    Meters
  • Tip Type
    Sphere
  • Meter Type
    pH/Conductivty/DO Meters
  • Connectors
    BNC/2.5 mm plug
  • Reference Junctions
    Triple Sealed with Air Flush
  • Data Interface
    USB & RS232
  • Data Output
    Yes
  • Electrolyte Filling Solution
    Liquid 3M KCl Potassium Chloride
  • Reference System
    Iodine/Iodine
  • Reference Junction Material
    Pt
  • Calibration Points
    5pt
  • Display
    Black and White Graphical Backlit 120 × 90 mm
  • Electrode Material
    Glass

Technical attributes

  • Components
    • Power Supply
    • Manual
    • 4 AA batteries
    • Meter Arm and Base
    • Electrode PY-P28-2S
  • Temperature Compensation
    Integrated ATC 2.5 mm plug NTC 10 KOhm
  • User Management
    Yes
  • Other Components
    Electrode, Meter, Arm and Base
  • Market
    • Pharma/Biotech
    • Academic
    • Food & Beverage
    • Industrial
Pro Meter Arm
Pro Meter Arm
Item no.: PY-A03-2S
Price: $161.00
Learn more