Skip to content Skip to navigation menu

Pro 15 pH Kit

Pro Meters Professional Performance with Complete Compliance Be reassured, measurements have never been so accurate with German technology, wider ranges, auto cal and 5-point cal. Feel confident with data transfer, storage and ElectCheck features that meet all your GLP regulatory requirements. Pro offers multi-parameter options and is the whole package: quality, multi-functionality, documentation, & convenience - a true professional at work for you.

Item no.:  PR-15-PH-KIT

Availability (ex works):  On Request

Multi-functionality in One - Need advanced pH measurements, select Pro15. For conductivity, select Pro20. For an all-in-one meter, select Pro 50 and have it all: pH, ISE, DO, Conductivity and up to two parameters displayed simultaneously. Complete Documentation -Feel confident and rely on wireless sensor recognition & user identification. User name can be assigned to each measured value. Pro also complies with GLP requirements with administrator rights or user identification via an electronic ID card. User Convenience Large LCD display, Intuitive menu navigation, ElectCheck and Stability Control to know the conditions of your sensor, the integrity of your calibration and stability of your reading at a single glance.

  • Exact measurements with wider measuring ranges and better
  • Advance GLP Documentation with time and date stamps
  • Direct data transmission with RS232 (PR-15 & PR-50) and USB
  • Automated calibration with up to 5 points
  • Automatic buffer recognition out of 22 buffer sets

Brochure

Quality Electrochemical Analysis — Professional Meters | Basic Meters | Sensors
en 1.3 MB

Datasheet

Premium Pro Benchtop Meters (PR Series)
en 108.2 kB

Applications

  • Market
    • Pharma/Biotech
    • Academic
    • Food & Beverage
    • Industrial

Biological Information

  • Electrolyte Filling Solution
    Liquid 3M KCl Potassium Chloride

Calibration

  • Calibration Points
    5pt

Components

  • Components
    • Power Supply
    • Manual
    • 4 AA batteries
    • Meter Arm and Base
    • Electrode PY-P11-2S

Connections (Data)

  • Data Interface
    • USB
    • RS232
  • Data Output
    Yes

Connections (Physical)

  • Connectors
    BNC/2.5 mm plug
  • Reference Junctions
    Single Patented Sealed

Features

  • Display
    Black and White Graphical Backlit 120 × 90 mm
  • Temperature Compensation
    Integrated ATC 2.5 mm plug NTC 10 KOhm
  • User Management
    Yes

Materials of Construction

  • Other Components
    Electrode, Meter, Arm and Base
  • Reference Junction Material
    Pt

Physicochemical Information

  • Reference System
    Ag/AgCl

Product Information

  • Meter Type
    pH Meters
  • Primary Product Type
    Meters
  • Tip Type
    Conical - Break resistant reinforced

Specifications

  • Buffer Comaptibility
    TRIS Compatible
  • Electrode Material
    Glass
Pro Meter Arm
Pro Meter Arm

Electrochemistry Accessories include probe arm assemblies with flexible arms and bases. Protect your electrodes with storage and sample vessels. Transmit data with interface cable. Maintain your DO senosrs with cleaning kit.

Item no.:   PY-A03-2S

$166.00

Customers Also Purchased

Picus® electronic pipette, 1-ch, 10-300 µl

Picus® electronic pipette, 1-ch, 10-300 µl

Learn More
Cubis® Precision Balance

Cubis® Precision Balance

Learn More
Pro 50 Meter Kit

Pro 50 Meter Kit

Learn More
Pro Meter Arm

Pro Meter Arm

Learn More
1000 Buffer Kit 4,7,10

1000 Buffer Kit 4,7,10

Learn More
Data Cable mini USB|USB A

Data Cable mini USB|USB A

Learn More