Skip to content Skip to navigation menu

PlatinumLINE PY-P23-2S Flat-Surface

PlatinumLINE Electrodes Fast and accurate results with high quality materials, low resistance A type glass membrane or unique Platinum junctions with patented Ag/AgCl reference system

Item no.:  PY-P23-2S

Price:  $265.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Superior Sensor give you Precise Results. Electrochemical analysis is one of the most frequent and demanding tasks in daily lab routines. Sartorius understands that measurements will differ based on compositions, temperatures, conductivities and viscosities of samples and it is these different conditions that set our electrodes apart from the rest. Whether for ultrapure water, jam, wine, TRIS Buffers, or drinking water, Sartorius has the right superior and dependable electrode for your sample types and application workflows. PlatinumLINE is our most robust and diverse electrode family that offer variety of electrode typse to fit all your unique sample types with superior construction, dependable designe and accurate performance.

  • The widest selection of choice. PlatinumLINE electrodes Sartorius will meet any and all of your unique samples types and application requirements.
  • Patented junction set sensors apart from the rest. Reduce and/or eliminate metal ion contamination and chelation. Ultimately minimizes damage to sensors, elongating the life of the electrodes, saving time and money. Increase productivity and mitigate faulty measurements.
  • The highest quality materials result in better precision and accuracy. The low resistance type A glass membranes are a perfect example of where quality materials interact with samples with less interference, yielding both speed and accuracy.
  • Liquid electrolyte electrodes with unique platinum junction and refill port slider for easier refilling and less evaporation of the electrolyte. Air flush cap system prevents clogs from forming.
  • Individual serial number on each electrode for clear identification.
  • Flexibility and convenience. Electrodes are available with integrated temperature sensors (ATC) or we have a separate temperature probe.
  • TRIS Compatibility and Impervious models available for Biological applications.

Product properties

  • Primary Product Type
    Electrodes, Sensors & Cells
  • Electrode, Sensor, or Cell Type
    pH
  • Tip Type
    Flat
  • Connectors
    BNC
  • Reference Junctions
    Single Patented Sealed
  • Electrolyte Filling Solution
    Gel Polymer
  • Cable Length
    1 m
  • Diameter
    12 mm
  • Reference System
    Ag/AgCl
  • Reference Junction Material
    Circular
  • Electrode Material
    Glass

Technical attributes

  • Overall length
    Head Length: 50 mm; Shaft Length: 120 mm
  • Components
    • Electrode
    • Manual
    • 50mL refill bottle
  • Temperature Compensation
    Non-Integrated