s
Skip to content Skip to navigation menu

pHBasic Bio Kit

pHBasic Meters Superior Results with Classic Functionality - Exceptional quality and reliable pH results are now within your reach. The pHBasic is a perfect benchtop meter for your basic everyday pH routines. A simple-to-use with classic interface design and intuitive icons with optimized algorithms to harmonized measuring system of sensor with meter. Extremely reliable with real time indicators like ElectCheck, and Stability Control making this the classic go-to meter for any basic lab.

Item no.:  PHBASIC-BIO-KIT

Availability:  On Request

Get superior results that are not complex German quality that saves you time, provides faster reliable results but still maintains its user friendly and classic functionality for your basic everyday pH requirements. Simple is better Easy 1-2-3-point calibration routine, large LCD display, intuitive menu navigation, easy to understand indicators make for seamless pH routines. Improve your pH workflows with features such as ElectCheck and Stability Control, you do not have worry about the condition of your sensor, the integrity of your calibration or second guess when to take your reading. Know all of these at a simple glance. ElectCheck is a sensor evaluation and calibration reminder. The sensor evaluation shows the electrode quality in increments. The integrity criteria are slope, zero point and reaction time. When the time interval has elapsed, an optical and an acoustical signal is activated.

  • Classic no-fuss menus and intuitive operation
  • Large LCD displays with simultaneous pH/mV & temperature
  • Understandable status icons and indicators like Stability Control
  • Automatic temperature compensation
  • Automatic buffer recognition- 2 sets ofStandard Buffers or a standardvalue can be input manually
  • Easy 1-2-3 point Calibration
  • Quick access to electrode calibration data
  • At a glance know your sensor efficiency & calibration integrity areintact/expired with ElectCheck

Brochure

Quality Electrochemical Analysis — Professional Meters | Basic Meters | Sensors
en 1.3 MB

Datasheet

Entry Level Benchtop Meters (pHBasic Series)
en 97.7 kB

Product properties

  • Primary Product Type
    Meters
  • Tip Type
    Conical - Break resistant reinforced
  • Meter Type
    pH Meters
  • Connectors
    BNC/2.5 mm plug
  • Reference Junctions
    Single Patented Sealed
  • Data Output
    No
  • Electrolyte Filling Solution
    Liquid 3M KCl Potassium Chloride
  • Reference System
    Ag/AgCl
  • Reference Junction Material
    Pt
  • Buffer Compatibility
    TRIS Compatible
  • Calibration Points
    3pt
  • Display
    LCD 75 × 60 mm
  • Electrode Material
    Glass

Technical attributes

  • Components
    • Power Supply
    • Manual
    • 4 AA batteries
    • Meter Arm and Base
    • Electrode PY-P11-2S
  • Temperature Compensation
    Integrated ATC 2.5 mm plug NTC 10 KOhm
  • Other Components
    Electrode, Meter, Arm and Base
  • Market
    • Pharma/Biotech
    • Academic
    • Food & Beverage