text.skipToContent text.skipToNavigation

GoldLINE PY-P30-2S Speartip

GoldLINE Electrodes Superior stable results due to patented three chamber Iodine/Iodide metal-ion free reference system that lower temperature sensitivities and provides a metal ion free reference system ideal for Pharma abd R&D grade application.

Order Number:  PY-P30-2S

Availability:  On Request

Up your performance and accuracy with GoldLINE The unique three-chamber reference system is more stable with a metal-free iodide | iodine reference system compared to our excellent Ag/AgCl reference system found in our PlatiumLINE series. GoldLINE not only offers unbeatable stability and faster response times but higher accuracy and precision. Accelerated performance is attributed to the advanced patented reference technologies and superior glass and reference materials & construction. The GoldLINE is a superior sensor that gives precise results allowing for independence from sample contamination with minimal temperature influences.

  • Patented junction and three-chamber systems set sensors apart from the rest. Reduce and eliminate metal ion contamination and chelation. Minimizes damage to sensors elongating the life of the electrodes, saving time and money as well as increased productivity to mitigate faulty measurements.
  • GoldLINE electrodes have lower temperature sensitivity, reducing the drastic influences temperature variants can have on pH measurement, thus producing more precise results.
  • Exchangeable bridge electrolyte enables one to match the internal electrolyte to their sample for better measurements.
  • Speed and response time is quicker due to stability of reference exchange, system and damping of temperature influences and the reduction of metal or precipitant contamination that can occur with other electrodes
  • Smart ID sensor versions are a reliable and accurate measurement through automatic electrode recognition between sensor and meter. They provide unique identification for each sensor for traceability. ID sensor can be used on multiple instruments without having to recalibrate. It stores the last calibration of the sensor and completes the documentation trail between sensor and meter for the highest GLP practices. Electrode includes model, serial number with date, time and measurement values.

Product properties

  • Primary Product Type
    Electrodes, Sensors & Cells
  • Electrode, Sensor, or Cell Type
    pH/ATC
  • Tip Type
    Spear
  • Connectors
    BNC/2.5 mm plug
  • Reference Junctions
    Triple Sealed with Air Flush
  • Electrolyte Filling Solution
    Gel Polymer
  • Cable Length
    1 m
  • Diameter
    12 mm / 8 mm
  • Reference System
    Iodine/Iodine
  • Reference Junction Material
    Ceramic
  • Buffer Compatibility
    TRIS Impervious
  • Electrode Material
    Glass

Technical attributes

  • Overall length
    Head Length=== 50 mm; Shaft Length=== 120 mm (50/70)
  • Components
    Electrode` Manual` 50mL refill bottle
  • Temperature Compensation
    Integrated ATC 2.5 mm plug NTC 10 KOhm
  • User Management
    No