text.skipToContent text.skipToNavigation

EconoLINE PY-P26-2S with ATC

EconoLINE Electrodes Easy to use, low matienance but with reilable and dependable materials, low resistance A type glass membrane and Ag/AgCl reference system for dependable results

Order Number:  PY-P26-2S

Availability:  On Request

Need a dependable and reliable electrode that will performance with excellent price to performance ratio.EconoLINE gives you flexibility to recieve low matienance, easy to use electrode that is economic when it come time to replace.

  • Easy to use no refilling required with gel filled electrolyte
  • Easy to Clean with exterior wipedown epoxy body style
  • Protection tab to reduces breakage of glass membrane when sampling or from magnetic stir bars

Product properties

  • Primary Product Type
    Electrodes, Sensors & Cells
  • Electrode, Sensor, or Cell Type
    pH
  • Tip Type
    Cylindrical with tabs
  • Connectors
    BNC/2.5 mm plug
  • Reference Junctions
    Single Patented Sealed
  • Electrolyte Filling Solution
    N/A
  • Cable Length
    1 m
  • Diameter
    12 mm
  • Reference System
    Ag/AgCl
  • Reference Junction Material
    Fiber
  • Electrode Material
    Polysulfone Plastic

Technical attributes

  • Overall length
    Head Length=== 30 mm; Shaft Length=== 120 mm
  • Components
    Electrode` Manual` 50mL refill bottle
  • Temperature Compensation
    Integrated ATC 2.5 mm plug NTC 10 KOhm
  • Parameters
    pH