Skip to content Skip to navigation menu

Conductivity Cell 0.5 cm-1 4 Band

Conductivity cells are used for the conductivity measurement of fluids, such as pure and ultra pure water. Epoxy Bodies and graphite electrodes feature the highest grade of robustness and long-term stability and offer the widest measuring range. The conductivity measuring cells are suited for temperature measurement and are equipped with automatic temperature compensation.

Item no.:  PY-C01-2S

Price:  $480.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Cells offer a high degree of precision, diversity in wider measuring ranges. Cell geometry design address and minimize polarization effects with difficult sample types.

  • Optimized cell geometry with 2, 4 band and target configurations
  • Diverse and wider measuring ranges
  • Long term cell constant stability
  • Robust and Durable due to high quality epoxy and graphite construction allowing for break and abrasion resistant body materials
  • Integrated temperature compensation
  • Smart design mitigates measuring error from cable interferences, polarizations effects, air bubble and vessel influences.

Product properties

  • Primary Product Type
    Electrodes, Sensors & Cells
  • Tip Type
    Cylindrical 4 Pt Bands
  • Connectors
    8 pin
  • Reference Junctions
    0.5 to 2,000 μS/cm
  • Electrolyte Filling Solution
    N/A
  • Cable Length
    1 m
  • Diameter
    15 mm
  • Electrode Material
    Epoxy

Technical attributes

  • Overall length
    Head Length: 50 mm|Shaft Length: 120 mm
  • Components
    • Cell
    • Manual
  • Temperature Compensation
    Integrated ATC NTC 30 KOhm
  • User Management
    No