Skip to content Skip to navigation menu

Temperatur Probe NTC, 10 kOhm

Temperature compensating probe. NTC 10 kOhm stainless steel sensor

Item no.:  PY-T01

Availability:  On Request

  • Temperature compensating probe
  • NTC 10 kOhm stainless steel sensor with permanently attached cord and a 2.5 mm phone plug
  • For all DI/SA meters
  • Diameter 4.7mm, length 120mm
  • Temperature range 0 to 60°C
  • Sold individually

Product properties

  • Measuring Element
    NTC 10kOhm

Technical attributes

  • Dimensions (W×D×H)
    310 × 140 × 120 mm