s
Skip to content Skip to navigation menu

Professional pH Meter PP-15

Sartorius Professional Meter - pH meters / mv meters / ORP - professional measurement;
optimal testing in the lab; best user interface; great data management capability

Item no.:  PP-15

Availability:  On Request

Sartorius professional meters - For professional measurements and optimal testing in laboratories. Easy to operate with the highest measurement accuracy - also for data management.

  • Automatic buffer recognition
  • Automatic temperature compensation
  • Measurement modes: pH, mV, relative mV
  • Automatic electrode function check
  • Calibration reminder
  • Data memory for up to 620 data records
  • Bidirectional interface RS232

Product properties

  • Quantity
    1
  • Measuring range
    -2,000...20,000
  • Type
    pH/mV Meter
  • Electrode Material
    Without electrode
  • Temperature Sensor
    Without electrode
  • Electrolyte Filling Solution
    Without electrode

Technical attributes

  • Measuring range in °C
    -5 – +105° C
  • Measuring range in mV
    -2000.0 … 2000.0
  • Meter Dimensions
    265 × 200 × 100 mm
  • Number of Program Memories
    620
  • Date & Time Stamp, non-volatile memory
    Yes
  • Manual Temperature Entry
    Yes
  • Inputs for pH Combination Electrodes
    BNC
  • Calibration Standards
    5