Skip to content Skip to navigation menu

Portable pH Meter PT-15

Sartorius Basic Portable: The portable pH meter for routine field analysis

Item no.:  PT-15.0

Availability:  On Request

Sartorius Portable pH Meters – Can be used anywhere fast, “on-the-spot” measurements are needed in the field. Solid performance at an attractive price.

  • Waterproof
  • Automatic buffer recognition
  • Automatic electrode test is run during calibration
  • Automatic temperature compensation
  • Easy-to-understand symbols and clear liquid-crystal display ensure error-free reading

Brochure

Manual of Electrochemical Analysis — Part 1: Terminology of Electrochemical Analysis
en 164.1 kB
Manual of Electrochemical Analysis — Part 2: Measuring the pH
en 195.0 kB
Manual of Electrochemical Analysis — Part 3: Electric Conductivity
en 195.3 kB

Product properties

  • Electrolyte Filling Solution
    Without electrode
  • Type
    pH Meter
  • Electrode Material
    Without electrode
  • Temperature Sensor
    Without electrode
  • Pack Size
    1

Technical attributes