Skip to content Skip to navigation menu

pH-Meter, Conductivity Meter, Ion Meter

Professional pH Meter PP-50 for the measurement of conductivity, pH values, oxidation / reduction potential (ORP), redox potential and ion concentration as well as standard addition / subtraction, electrical resistance and salinity. All professional pH Meters PP-50 feature automatic buffer recognition, automatic temperature compensation, automatic electrode function check and calibration reminder.

Item no.:  PP-50

Availability:  On Request

Sartorius professional meters - For professional measurements and optimal testing in laboratories. Easy to operate with the highest measurement accuracy - also for data management.

  • Automatic buffer recognition
  • Automatic temperature compensation
  • Automatic electrode function check
  • Calibration reminder
  • Data memory for up to 620 data records
  • Bidirectional interface (RS232)

Product properties

  • Pack Size
    1
  • Type
    pH-/mV Meter, Conductivity Meter, Ion Meter
  • Electrode Material
    Without electrode
  • Temperature Sensor
    Without electrode
  • Electrolyte Filling Solution
    Without electrode
  • Measuring Range
    -2,000 – 20,000

Technical attributes

  • Measuring Range in °C
    -5 – +105° C
  • Measuring Range in mV
    -2000.0 – 2000.0
  • NaCl content Measuring range in ppt
    0.01 – 70.0
  • Input for Conductivity Cells
    DIN
  • Number of Program Memories
    620
  • Specific Electrical Resistivity Measuring Range in O · cm
    50 – 2.0 · 106
  • Date & Time Stamp, non-volatile memory
    Yes
  • Manual Temperature Entry
    Yes
  • Direct Potentiometric Measurement and Incremental Modes
    Yes
  • Inputs for pH Combination Electrodes
    2 BNC
  • Calibration Standards
    5
  • Dimensions (W×D×H)
    265 × 200 × 100 mm
  • Additional Product Specifications
    • Salinity Measuring range in ppt: 0.01 – 42.0
    • TDS Measuring range: 0.005 – 300000