Skip to content Skip to navigation menu

pH Combination Electrode

Sensors for all types of pH measurements. Includes precalibrated, traceables sensors with the DocuClip® attached

Item no.:  PY-P12

Availability:  On Request

pH combination electrodes - glass membrane electrodes. All pH combination electrodes have an Ag/AgCl reference. The electrodes are supplied with a permanently attached cord and BNC connector, electrodes with a built-in temperature sensor (NTC 10 kOhm) additionally have a 2.5 mm phone plug.

Product properties

  • Pack Size
    1
  • Type
    pH Combination Electrode with Temperature Sensor
  • Electrode Material
    Plastic body
  • Temperature Sensor
    Integrated
  • Electrolyte Filling Solution
    Gel-filled

Technical attributes

  • Dimensions (W×D×H)
    55 × 125 × 55 mm