Skip to content Skip to navigation menu

Conductivity Cell with Temperature Sensor

Item no.:  PY-C03

Availability:  On Request

Temperature measurement and automatic temperature compensation. For use with all electrodes without a built-in temperature sensor

Brochure

Manual of Electrochemical Analysis — Part 3: Electric Conductivity
en 195.3 kB
Manual of Electrochemical Analysis — Part 1: Terminology of Electrochemical Analysis
en 164.1 kB
Manual of Electrochemical Analysis — Part 2: Measuring the pH
en 195.0 kB

Product properties

  • Electrode Material
    Glass / platin
  • Temperature Sensor
    Integrated
  • Cell Constant
    10 cm^-1

Technical attributes

  • Additional Product Specifications
    Recommended measurement range: 1 mS/cm...200 mS/cm
  • Dimensions (W×D×H)
    310 × 140 × 120 mm