s
Skip to content Skip to navigation menu

Basic pH Meter PB-11

Sartorius Basic Meter -
The compact, basic pH meter for routine measurements in the lab.

Item no.:  PB-11-P11.1

Availability:  On Request

Sartorius Basic pH Meters – The compact, basic equipment for routine measurements in the lab. For reliable results in all applications.

  • Automatic buffer recognition during calibration
  • Automatic temperature compensation
  • Display with stability icon next to the result
  • Simultaneous display of measured value and temperature
  • Automatic electrode check and electrode slope display during calibration
  • Easy operation with understandable symbols that practically eliminate handling errors

Product properties

  • Quantity
    1
  • Weight
    1.39 kg
  • Measuring range
    -1.99...19.99
  • Type
    pH/mV Meter
  • Electrode Material
    Glass
  • Temperature Sensor
    Integrated
  • Electrolyte Filling Solution
    KCl 3 mol/l fluid

Technical attributes

  • Dimensions (WxDxH)
    230 × 120 × 80 mm
  • Measuring range in °C
    -5 – +105° C
  • Measuring range in mV
    -1800.0 … +1800.0
  • Meter Dimensions
    230 × 120 × 80 mm
  • Power Source, Power Requirements
    AC adapter for Portable Meter
  • Inputs for pH Combination Electrodes
    BNC
  • Calibration Standards
    3