Lab Balance Accessories

Lab Balance Accessories

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (183)

  • Cable 3 m for weighing modul / e-box Cubis®
    Piece
    1
    Item no.
    YCC01-MSM3
    Brand
    Cubis®
    Length
    3 m

    $447.00

  • Sartorius by Troemner Cal-Pak
    Item no.
    WCP263AC1C
    Nominal Mass Value
    1 kg – 20 g

    $926.00

  • MSE Display and Keypad Unit
    Piece
    1
    Item no.
    YAC01MSE
    Brand
    Cubis® MSE

    $1,280.00

  • Display Cable 3 m for Cubis® MSE models
    Piece
    1
    Item no.
    YCC01-MSED3
    Brand
    Cubis®
    Length
    3 m

    $314.00

  • Sartorius by Troemner Cal-Pak
    Item no.
    WCP265AC1C
    Nominal Mass Value
    2 kg – 20 g

    $1,340.00

  • Sartorius by Troemner Cal-Pak
    Item no.
    WCP262AC1C
    Nominal Mass Value
    1 kg – 2 g
  • Aluminum gem tray with recessed grip
    Item no.
    YWP05G
    Device/Instrument Compatibility
    Entris® II
    Diameter
    90 mm
    Materials of Construction
    aluminum
  • Laboratory Thermal Transfer Printer

    $1,290.00

    Laboratory Thermal Transfer Printer

  • Ex-battery pack for zones 1, 20, 21
    Item no.
    YRB02-X Discontinued

    Lab Balance Accessories

  • Weighing Pan
    Item no.
    YWP03G

    $29.20

    1000 ml, weight ~240 g, d 186 mm, h= 77 mm, stainless steel

  • Lab Balance RS232 Data Cable
  • Sartorius by Troemner Cal-Pak
    Item no.
    WCP267AC1C
    Nominal Mass Value
    5 kg – 20 g

    $1,690.00

  • Cable for RS232C-balance output
    Item no.
    7357314
    Cable Length
    1.5 m
    Length
    1.5 m
  • Density determination kit for liquids | solids (ME | LA balances)

    $1,510.00

  • Sartorius by Troemner Cal-Pak
    Item no.
    WCP264AC1C
    Nominal Mass Value
    2 kg – 2 g
  • Results per page: | |

    Lab Balance Accessories