Skip to content Skip to navigation menu

Fixed angle rotor 24 x 1.5|2.0 ml

Fixed angle rotor for 24 x 1.5|2.0 ml conical reaction tubes, incl. polysulfone lid YCSM-A1B

Item no.:  YCSR-A2B

Price:  $460.00

Availability (ex works):  For more information please log in

Adapter for 0.25|0.4 ml reaction tubes, 1 set = 2 pcs.
Adapter for 0.25|0.4 ml reaction tubes, 1 set = 2 pcs.

Adapter for 0.25|0.4 ml reaction tubes for rotors YCSR-A2B, YCSR-A4B and YCSR-A6B, 1 set = 2 pcs.

Item no.:   YCSA-1

$21.00

Adapter for 0.5|0.75 ml reaction tubes, 1 set = 2 pcs.
Adapter for 0.5|0.75 ml reaction tubes, 1 set = 2 pcs.

Adapter for 0.5|0.75 ml reaction tubes Ø 7.9/10 x 28/31 mm for rotors YCSR-A2B, YCSR-A4B and YCSR-A6B, 1 set = 2 pcs.

Item no.:   YCSA-2

$21.00

Adapter for 0.2 ml PCR reaction tubes, 1 set = 2 pcs.
Adapter for 0.2 ml PCR reaction tubes, 1 set = 2 pcs.

Adapter for 0.2 ml PCR reaction tubes for rotors YCSR-A2B, YCSR-A4B and YCSR-A6B, 1 set = 2 pcs.

Item no.:   YCSA-4

$21.00