text.skipToContent text.skipToNavigation

Centrisart® A-14 Micro-Centrifuge & Rotor YCSR-A1C

A high-performance, space-saving micro-centrifuge ideally suited for applications in molecular biology ranging from nucleic acid isolation to cell pelleting.

Order Number:  A-14-1US-SET

Availability:  On Request

  • Optimum combination - Rotors for Sartorius VivaSpin® filtration units
  • Sample protection – Air driven rotor chamber cooling
  • Compact – Very small footprint (21 x 18 cm)
  • Volume | Capacity: 24 × 2 ml | 48 ml

The microcentrifuge Centrisart® A14 is an extremely compact and space-saving device. The powerful centrifuge provides a maximum speed of 14,800 rpm and a capacity of 24 × 2 ml. Microcentrifuge A-14 is ideal suited for nucleic acid isolation and purification using spin-columns and concentrating biological samples using Sartorius Vivaspin® 500 units. Processes like sample concentration of e.g. antibody solutions by ultrafiltration, desalting or buffer exchange, as well as removal of contaminations with small or very large molecular weights, are particularly supported through the special Vivaspin® 500 ultrafiltration unit-tailored rotor YCSR-A1C.  In addition, the microcentrifuge is well-suited to sediment cells or particles in small volumes. The device provides large control buttons and easy-to-read displays to facilitate quick and easy input or selection of centrifugation parameters and convenient operation.

Thanks to its compact dimensions the microcentrifuge Centrisart® A14 fits on any laboratory bench. The low height and the motorized lid lock ensure convenient sample loading and removal. Upon a gentle push the lid closes automatically. On completion the lid can be unlocked by a single key stroke and lifts autonomously. With just one finger the lid can then be opened completely and is securely kept open by a spring mechanism. During centrifugation runs the electronic lid lock prevents accidental opening of the lid to provide extensive user protection.

Microcentrifuge Centrisart® A14 represents exceptional product quality and meets even the highest safety requirements. Amongst others, the high quality is reflected by the low-level noise of max. 53 dB and the chemical resistance of the materials processed. Spreading of aerosols is safely prevented by a rotor cover with quick-locking function and both, the rotor chamber and the rotors can easily be cleaned.  With air-driven cooling of the rotor chamber the Centrisart® A-14 reliably ensures uniform temperature distribution and protects samples from overheating. For temperature-sensitive samples, the microcentrifuge Centrisart® A-14C is additionally equipped with an active cooling system.

  • Splash-proof keypad with clear display
  • Keys with tactile feedback
  • Operation with gloves possible
  • Automatic conversion of speed and RCF
  • Speed 200-14,800 min-1, adjustable in steps of 100 min-1
  • Max. gravitational field (RCF) 16,162 g, adjustable in increments of 10 x g
  • Time 10 sec. - 99 min, adjustable in steps of 1 sec, short run, continuous run
  • Optional soft start or soft stop
  • Memory of the last setting
  • An air-driven cooled rotor chamber
  • Maintenance-free motor
  • Motorized lid lock, automatic lid release
  • Emergency lid lock release
  • Ergonomic operation of the lid with one finger
  • High chemical resistance
  • Pleasantly quiet operation

Brochure

Centrisart® Centrifuges — The Ultimate Speed. Maximum Reliability.
en 7.3 MB

Datasheet

Centrisart® A-14 — Micro-Centrifuge
en 169.2 kB

User Manual

Centrisart® A-14
en 846.4 kB

Product properties

  • Display
    Concise display
  • Rotor Detection
    No
  • Cooling
    No
  • Line voltage
    100 – 120 V, 50 – 60 Hz [US]
  • Maximum capacity
    24 × 2 mL
  • Weight
    6 kg
  • Control panel
    Splash-proof keypad

Technical attributes

  • Dimensions (WxDxH)
    212 × 266 × 176 mm
  • Power consumption
    95 W
  • Max. gravitational field
    16,162 g
  • Maximum Speed
    14,800 RPM
  • Height with open lid
    404 mm
  • Minimum effective speed
    200 RPM
  • Noise Level at Maximum Speed (approximate)
    53 dB
  • Lid
    Inspection window for independent speed measurement
  • Timer
    00===10 – 99===59 mm===ss, short run & continuous run
  • Acceleration Curves
    2
  • Deceleration Curves
    2
  • Rotor Type
    Fixed angle rotors