Skip to content Skip to navigation menu

Centrifuges

Centrifuges for applications such as cell harvest and sedimentation as well as pelleting or density graduation. Depending on the individual requirements a wide range of volumes and types is available. Choose between microcentrifuges, universal centrifuges, large volume centrifuges or clinical centrifuges and rely on Sartorius' years of experience in the manufacturing of centrifugation devices.

Centrisart® A-14 Micro-Centrifuge
Centrisart® A-14 Micro-Centrifuge
Item no.: A-14-1US
Price: $1,745.00

A high-performance, space-saving micro-centrifuge ideally suited for applications in molecular biology ranging from nucleic acid isolation to cell pelleting.

Show more

Learn More
Centrisart® A-14C Refrigerated Micro-Centrifuge & Rotor YCSR-A1C

A high-performance, space-saving, refrigerated micro-centrifuge ideally suited for applications in molecular biology ranging from nucleic acid isolation to cell pelleting.

Show more

Learn More
Fixed angle rotor 24 x 1.5|2.0 ml
Fixed angle rotor 24 x 1.5|2.0 ml
Item no.: YCSR-A2B
Price: $445.00

Fixed angle rotor for 24 x 1.5|2.0 ml conical reaction tubes, incl. polysulfone lid YCSM-A1B

Show more

Learn More
Fixed angle rotor 12 x 1.5|2.0 ml
Fixed angle rotor 12 x 1.5|2.0 ml
Item no.: YCSR-A1C
Price: $445.00

Fixed angle rotor made of polypropylene for 12 x 1.5|2.0 ml conical reaction tubes or 12 x Vivaspin® 500, incl. polysulfone lid YCSR-A1C

Show more

Learn More
Adapter for 1.5 ml reaction tubes, 1 set = 2 pcs.

Adapter for > 20.000 g for 1.5 ml reaction tubes in rotor YCSR-A6B, 1 set = 2 pcs.

Show more

  • 1(current)
  • 2
  • 3