Skip to content Skip to navigation menu

Sartobran® MidiCaps® 0.2µm

Sartobran® P

Sartobran® P with its unique low-binding cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products and vaccines. The ultra-low binding of the membrane material leads to highest product yield and exceptional filtration performance. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your product yield even further.

Item no.:  5235307H9--NN--A

Availability:  On Request

Sterilizing-Grade, 0.2 µm Rated Filters
Sartobran® P Pore size: 0.45 | 0.2 µm (heterogeneous CA double layer)

Bioburden Reduction, 0.45 µm Rated Filters
Sartobran® P Pore size: 0.8 | 0.45 µm (heterogeneous CA double layer)

Your Benefits:

  • High product yield due to ultra-low unspecific adsorption
  • Excellent filtration results especially for large, shear-stress sensitive proteins
  • Exceptional total throughput especially for blood and plasma products

Sartobran® P filters are not suitable for gamma irradiation. Please check also Filter Transfer Sets for easy integration of non-gamma filters into single-use assemblies.
For highest process flexibility all Sartobran® P filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Datasheet

Sartobran ® P 0,2 µm Cartridges & MidiCaps & MaxiCaps
en 484.2 kB

Product properties

  • Connector Inlet
    ¼" NPT-Male Thread
  • Connector Outlet
    ¼" NPT-Male Thread
  • Material o-ring | seal
    Silicone (SI)
  • Vent Valve
    Standard
  • Capsule/Cartridge Format
    MidiCaps®
  • Filter Size
    size 9 (0.2 m² / 2.2 ft²)
  • Filtration Area
    0.2 m² / 2.2 ft²
  • Material Prefilters
    Cellulose Acetate (CA)
  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.45 µm
  • Height
    207 mm
  • Maximum Operating Pressure
    5 bar (72.5 psi)
  • Outer Diameter
    108.5 mm (77 mm without Connection / Valves)

Technical attributes

  • Sterilization Method
    Autoclavable
  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
  • Maximum Differential Pressure
    20 °C: 5 bar; 50 °C: 3 bar
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
  • Housing Material
    Polypropylene (PP)
  • Maximum Diffusion
    5 mL/min at 2.5 bar | 36 psi
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Support Fleece
    Polypropylene (PP)
  • Maximum Allowable Back Pressure (at 20°C)
    2 bar / 29 psi at 20°C; 1.5 bar / 21.8 psi at 50°C
  • Application
    • Blood and Plasma
    • Vaccine Production
  • Industry
    Pharma/Biotech
  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
  • Minimum Required Bubble Point
    3.2 bar