text.skipToContent text.skipToNavigation

Sartobran® MaxiCaps® 0.2µm

Sartobran® P

Sartobran® P with its unique low-binding cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products and vaccines. The ultra-low binding of the membrane material leads to highest product yield and exceptional filtration performance. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your product yield even further.

Order Number:  5237307H2--SSIT

Availability:  On Request

Sterilizing-Grade, 0.2 µm Rated Filters
Sartobran® P Pore size: 0.45 | 0.2 µm (heterogeneous CA double layer)

Bioburden Reduction, 0.45 µm Rated Filters
Sartobran® P Pore size: 0.8 | 0.45 µm (heterogeneous CA double layer)

Your Benefits:

  • High product yield due to ultra-low unspecific adsorption
  • Excellent filtration results especially for large, shear-stress sensitive proteins
  • Exceptional total throughput especially for blood and plasma products

Sartobran® P filters are not suitable for gamma irradiation. Please check also Filter Transfer Sets for easy integration of non-gamma filters into single-use assemblies.
For highest process flexibility all Sartobran® P filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Datasheet

Sartobran ® P 0,2 µm Cartridges & MidiCaps & MaxiCaps
en 484.2 kB

Product properties

  • Capsule/Cartridge Format
    MaxiCaps®
  • Filter Size
    20" (1.2 m² / 12.9 ft²)
  • Material Prefilters
    Cellulose Acetate (CA)
  • Connector Outlet
    1 ½" Tri-Clamp 50 mm
  • Connector Inlet
    1 ½" Tri-Clamp 50 mm
  • Filtration area
    1.2 m² / 12.9 ft²
  • Height
    615 mm
  • Max. operating pressure
    5 bar (72.5 psi)
  • Pore size pre-filter
    0.45 µm
  • Pore size final-filter
    0.2 µm
  • Outer diameter
    137 mm (110 mm without Connection / Valves)
  • Material o-ring | seal
    Silicone (SI)
  • Vent Valve
    IT Compatible

Technical attributes

  • Sterilization Procedures
    Autoclaving=== at 134°C, 30 min, 2 bar, min. 25 Cycles
  • Industry
    Pharma/Biotech
  • Sterilization Method
    Autoclavable
  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
  • Maximum Differential Pressure
    20 °C=== 5 bar; 50 °C=== 3 bar
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Housing Material
    Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)
  • Min. required Bubble Point
    3.2 bar
  • Max. Allowable Back Pressure (at 20°C)
    2 bar / 29 psi at 20°C; 1.5 bar / 21.8 psi at 50°C
  • Max. diffusion
    30 mL/min at 2.5 bar | 36 psi
  • Application
    Blood and Plasma` Vaccine Production