Sartobran® P with its unique cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products as well as viral vaccines. The ultra-low binding feature of the membrane material leads to highest product yield. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your process output even further.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (92)

  • Sartobran® P Midicaps® 0.45µm Size 8
    Item no.
    5235306D8--SO--A
    Brand
    Sartobran®
    Filtration Area
    0.1 m² / 1.08 ft²
    Filter Size
    size 8 (0.1 m² / 1.08 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P Mini Cartridge 0.2µm Size 7
    Item no.
    5231807H7------B
    Brand
    Sartobran®
    Filtration Area
    0.05 m² / 0.54 ft²
    Filter Size
    size 7 (0.05 m² / 0.54 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® Maxicaps® 0.45µm
    Item no.
    5237306D1--SS
    Brand
    Sartobran®
    Filtration Area
    0.6 m² / 6.5 ft²
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® SartoScale Disposable
    Item no.
    5235307HS--HH--M
    Brand
    Sartobran® P
    Filtration Area
    17.3 cm²
    Membrane Material
    Cellulose Acetate (CA)
    Housing Material
    Polypropylene (PP)
  • Sartobran® T-Style Maxicaps® 0.2µm
    Item no.
    5238307H1--OO
    Brand
    Sartobran®
    Filtration Area
    0.6 m² / 6.5 ft²
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® T-Style Maxicaps® 0.2µm
    Item no.
    5238307H3--OO
    Brand
    Sartobran®
    Filtration Area
    1.8 m² / 19.4 ft²
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P Capsule 0.2µm Size 4
    Item no.
    5231307H4--SO--B
    Brand
    Sartobran®
    Filtration Area
    0.015 m² / 0.16 ft²
    Filter Size
    size 4 (0.015 m² / 0.16 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® T-Style Maxicaps® 0.2µm
    Item no.
    5238307H3--SO
    Brand
    Sartobran®
    Filtration Area
    1.8 m² / 19.4 ft²
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P Mini Cartridge 0.2µm Size 8
    Item no.
    5231807H8------B
    Brand
    Sartobran®
    Filtration Area
    0.1 m² / 1.08 ft²
    Filter Size
    size 8 (0.1 m² / 1.08 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® T-Style Maxicaps® 0.2µm
    Item no.
    5238307H2--SO
    Brand
    Sartobran®
    Filtration Area
    1.2 m² / 12.9 ft²
    Filter Size
    20"(1.2 m² / 12.9 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® T-Style Maxicaps® 0.2µm
    Item no.
    5238307H3--SS
    Brand
    Sartobran®
    Filtration Area
    1.8 m² / 19.4 ft²
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® Midicaps® 0.2µm
    Item no.
    5235307H9--FF--A
    Brand
    Sartobran®
    Filtration Area
    0.2 m² / 2.2 ft²
    Filter Size
    size 9 (0.2 m² / 2.2 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P Midicaps® 0.45µm size 0
    Item no.
    5235306D0--FF--V
    Brand
    Sartobran®
    Filtration Area
    0.45 m² / 4.8 ft²
    Filter Size
    size 0 (0.45 m² / 4.8 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® Mini Cartridge 0.45µm
    Item no.
    5231506D9------B
    Brand
    Sartobran®
    Filtration Area
    0.2 m² / 2.2 ft²
    Filter Size
    size 9 (0.2 m² / 2.2 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P Mini Cartridge 0.45µm Size 8
    Item no.
    5231506D8------B
    Brand
    Sartobran®
    Filtration Area
    0.1 m² / 1.08 ft²
    Filter Size
    size 8 (0.1 m² / 1.08 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Results per page: | |

    Sterilizing-Grade, 0.2 µm Rated Filters

    Sartobran® P Pore size: 0.45 | 0.2 µm (CA double layer)

    Your Benefits

    • High product yield due to ultra-low unspecific adsorption
    • Excellent filtration results especially for large, shear-stress sensitive proteins
    • Ideally suited for sterile filtration of viral vaccines and blood & plasma products

    Sartobran® P filters are not suitable for gamma irradiation. For easy integration of non-gamma filters into single-use assemblies, we offer a wide range of possibilities with our Filter Transfer Set solutions.

    For highest process flexibility Sartobran® P filters are available for conventional stainless-steel or single-use applications. The filter elements are available in various sizes and connector combinations. Please review the selection guide in the supporting literature.

    Product Information

    • Brand
      Sartobran® P  
  • Filter Holders
    Item no.
    A_Filter_Holders

    Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.

  • Liquid Filter Housings
    Item no.
    M_Liquid_Filter_Housings

    Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

  • Sartocheck® 5 Filter Tester
    Item no.
    26787---FT

    The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.

  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P

    The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

  • Sartoclean®
    Item no.
    M_Sartoclean

    Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.