Skip to content Skip to navigation menu

SART System™ Port

The SART System™ is designed to allow aseptic liquid transfer between two areas with different containment classifications. The SART System™ consists of an external port, an internal port and a disposable connection device – Gammasart ATD™

Item no.:  AN-CON-305025

Availability:  On Request

  • Flexibility: the disposable Gammasart ATD™ connector may be opened and re-used up to five times in case of production troubles.
  • Safety: The port is equipped with mechanical interlock systems that prevent an accidental opening of the port in without the Gammasart ATD™ connector in place and accidental release of the outer part of the connector.
  • The Gammasart ATD™ connector is 100% air leak tested as a condition of lot release.
  • The disposable Gammasart ATD™ connector may be sterilized by autoclave or Gamma irradiation, enabling use for either traditional vessels or fully disposable fluid handling technologies.

The SART System™ is designed to allow aseptic liquid transfer between two areas with different containment classifications.

Operating Principle: The SART system™ utilises an aseptic connection technology.

The SART System™ consists of an external port, an internal port and a disposable connection device – Gammasart ATD™.

The principle of the connection is based on the alpha-beta concept using 4 V-shaped profiles matching exactly at the tip.

The small size allows accurate matching of the V-shaped profiles.

Datasheet

SART System™ — Sartorius Stedim Biotech Aseptic Rapid Transfer System
en 153.0 kB

User Manual

SART System™ Gammasart™ ATD (Connector Device) and System Port
en 1.3 MB

Product properties

  • Primary Product Type
    Aseptic Transfer Ports
  • Material
    Stainless Steel

Technical attributes

  • Internal Port Material
    Stainless Steel 316L
  • External Port Material
    Stainless Steel 316L
  • External Port Sealing Material
    Silicone
  • Thickness Requirement for Wall
    8 mm
  • Application
    Aseptic Transfer
  • Area of Application
    Filling
  • Process Step
    Drug Product Formulation