Extension cable 3 m
Power Extension Cable for Biosealer® TC.
Biosealer® is a fully automated device used for sterile disconnection, designed to produce permanent and consistent leak free seals on thermoplastic tubing.
- Item No.:
- 16391-010
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Biosealer® TC Accessories (refer to Specifications tab for pack size)
Biosealer® TC is a robust, flexible, and easy to use solution that generates a sterile disconnection of TPE (Thermoplastic Elastomer) tubing.
Extensive range of sealing possibilities in a single device
A single device contains preinstalled standard parameters to seal up to 6 sizes of the 5 popular TPE tubings in the industry. These include Tuflux® TPE, C-Flex® 374, AdvantaFlex™, Sanipure™ BDF, and Pharmed™ BPT.
Enhanced sealing possibilities for larger tubing dimensions
The Biosealer® TC can seal up to 6 sizes of TPE tubings from 1/8” × 1/4” up to 3/4” × 1” (ID × OD) without any accessory. This includes liquid filled conditions.
Increased stability of thermal sealings
The Biosealer® TC provides to the user a wider sealing of 20 mm for a more robust disconnection operation. In addition, a cutting guideline embedded into the seal ensures the operator can make a proper and clean cut with scissors.
Enhanced portability
Due to its reasonably low weight and possibility to be operated on a table or when hung, the Biosealer® TC is portable and can be moved as close as possible to the process area where the sterile disconnection is desired.
Intuitive user interface
Selecting the tubing material and size to be sealed via the Biosealer® TC touch screen is very easy. All key instructions, such as setting and closing the pinch clamps at the right time, are displayed on the screen and need to be acknowledged by the user in order for the process to continue. This ensures consistent sealing quality.
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Disconnection Method
-
Automated Disconnection
- Tube Sealing
-
Automated Disconnection
-
Disconnection Time1 – 4 min. depending on tube size and quality
Dimensions
-
Tube Size (ID – OD)
-
1/8" × 1/4" (3.2 mm × 6.4 mm)
-
1/4" × 3/8" (6.4 mm × 9.6 mm)
-
1/4" × 7/16" (6.4 mm × 11.1 mm)
-
3/8" × 5/8" (9.6 mm × 15.9 mm)
-
1/2" × 3/4" (12.7 mm × 19.1 mm)
- 3/4" × 1" (19.1 mm × 25.4 mm)
-
1/8" × 1/4" (3.2 mm × 6.4 mm)
General Specifications
-
Tubing
-
TPE (Tuflux® TPE) - except 1/2" × 3/4" & 3/4" × 1"
-
TPE (Pharmed® BPT)
-
TPE (C-Flex®)
-
TPE (AdvantaFlex®)
- TPE (SaniPure™ BDF™) - except 3/4" × 1"
-
TPE (Tuflux® TPE) - except 1/2" × 3/4" & 3/4" × 1"
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Product Information
-
BrandBiosealer®
-
Pack Size1
-
TypeExtension cable 3 m
Sterility/Purity
-
Delivery ConditionNon-Sterile