Skip to content Skip to navigation menu

Tubing | Dis-/Connectors

Process transfer systems & connectors for fast and reliable sterile connections | disconnections and sterile fluid transfer between two separate, pre-sterilised components in biopharmaceutical process operations.

QUICKSEAL® Protective Silicone Cap
QUICKSEAL® Protective Silicone Cap

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

Item no.: QS10CAPSILNT
1/4" × 3/8" (6.4mm × 9.6mm) C-Flex® 6" Overall Length; QUICKSEAL® centered at 3"
1/4" × 3/8" (6.4mm × 9.6mm) C-Flex® 6" Overall Length; QUICKSEAL® centered at 3"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.: QSC0406010306
QUICKSEAL® Protective Silicone Cap
QUICKSEAL® Protective Silicone Cap

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

Item no.: QS07CAPSILNT
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 12" Overall Length; QUICKSEAL® centered at 6"
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 12" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.: QSP0406010612
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 18" Overall Length; QUICKSEAL® centered at 6"
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 18" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.: QSP0406010618
  • 1(current)
  • 2
  • 3