Skip to content Skip to navigation menu

BioWelder Accessory - 5/8"OD Tube Holder

BioWelder® accessory consisisting of a set of 2 holders for the tubing hose to be welded.

Item no.:  16380

Availability (ex works):  On Request

BioWelder® accessory consisisting of a set of 2 holders for the tubing hose to be welded.

Applications

  • Area of Application
    Connecting & Disconnecting
  • Process Step
    • Buffer
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Media
  • Technology
    Instrument

Connections (Data)

  • Data Interface
    RS232 for printer

Dimensions

  • Maximum Tube OD
    ¾ in.
  • Meter Dimensions
    ⅜ in. × ⅝ in.
  • Minimum Tube OD
    ¼ in.
  • Outer Diameter
    ⅝" (15.9 mm)
  • Thickness Requirement for Wall
    ¼ in.
  • Wall Thickness
    3.2 mm

Materials of Construction

  • Housing Material
    Stainless steel

Operating Conditions

  • Relative Humidity
    20% – 80 % (ideal: 60%)

Product Information

  • Primary Product Type
    Sealer and Welders
  • Type
    2- fould Tube Holder OD 5/8 in. (15.9 mm ), ID ⅜ in. (9.5 mm), Wall ⅛ in. (3.2 mm)

Specifications

  • Blade
    Cr-Ni-Alloy, single-use
  • Condition of Use
    Reusable

Storage Conditions

  • Ambient Conditions
    20 – 30 °C (ideal 60 %)

Weights

  • Weight (approximate)
    0.01 kg