Skip to content Skip to navigation menu

BioWelder Accessories - cutting blades

Item no.:  16371

Availability:  On Request

Product properties

  • Use with
    BioWelder 16370

Technical attributes

  • Dimensions (W×D×H)
    300 × 300 × 220 mm
  • Power Requirements
    100- 240 V l 47 - 63 Hz
  • Housing Material
    Stainless steel
  • Blade
    Cr-Ni-Alloy, single-use
  • Relative Humidity
    20% – 80 % (ideal: 60%)
  • Maximum Tube OD
    3/4"
  • Minimum Tube OD
    1/4"
  • Interface
    RS232 for printer
  • Maximum Ambient Temperature
    20 – 30 °C (ideal 60 %)