Skip to content Skip to navigation menu

Battery Operated QUICKSEAL® Cutting Tool

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

The hand-held, battery operated QUICKSEAL® cutting tool makes critical fluid-management easy, efficient and reliable.

Use to cut QUICKSEAL® collar on tubing up to 1 1/8' (29mm) outer diameter.

Securely seal and disconnect tubing after media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:  QSCUTTERLD

The principle behind surprising simple and amazingly robust QUICKSEAL® is easy to understand:

The cutting action deforms the aluminum collar squeezing the tube and compressing tubing walls together creating an aseptic seal. Sealing time is less than 4 seconds.

The Battery Operated Cutting tool cuts QUICKSEAL® collars on tubing up to 1 1/8' (29mm) outer diameter.

Cutting Speed:

  • 6mm/second (approximately 4 seconds)

Cuts Per Battery Charge:

  • Approximately 300

Sound Level:

  • <80 dB at 1 meter

Battery Charger:

  • 110-120V

Battery:

  • 18V, rechargable (20min charging time)

Cutting Head Materials of Construction:

  • 420 Stainless Steel

Weight:

  • 2 kg

Length:

  • 375 mm

Width:

  • 60 mm

Depth:

  • 108 mm

Datasheet

QUICKSEAL Aseptic Disconnection
en 650.6 kB

User Manual

QUICKSEAL® Large Diameter Cutter Manual
en 1.8 MB

Applications

  • Area of Application
    Connecting & Disconnecting
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates

Dimensions

  • Outer Diameter
    <1.125"

Product Information

  • Primary Product Type
    Connectors and Disconnectors