Skip to content Skip to navigation menu

Single-Use Bioprocess Bags

Single-use bio process bags for the preparation, storage and transport of biopharmaceutical solutions, intermediates and final bulk products. Also available is a complete range of aseptic transfer bags for the aseptic transfer of components into clean rooms, isolators or RABS and for contained transfer of potent powders. Single-use bio process bags from Sartorius Stedim Biotech provide a disposable alternative to traditional glass, stainless steel and rigid plastic carboys.

STD FLEXSAFE® 50L (PLUG,LT/PLUG)

Proven Flexsafe® 2D Pre-Designed Solutions (PDS) have been designed for all bioprocessing fluids storage or sampling like media, buffer, harvest & downstream intermediates, drug substance and drug product. Flexsafe® bags have proven their outstanding assurance of quality supply, robustness, closure integrity and excellent cell growth performance. The versatile range of Flexsafe® PDS from 20mL to 50L allows for sterile filtration, storage and transfer of all biopharmaceutical fluids in all process steps. You can rely on Flexsafe® to provide safe and convenient storage for your most critical drug substances and drug products

Show more

STD FLEXSAFE® 50L (TC/TC)
STD FLEXSAFE® 50L (TC/TC)
Item no.: FLS130192

Proven Flexsafe® 2D Pre-Designed Solutions (PDS) have been designed for all bioprocessing fluids storage or sampling like media, buffer, harvest & downstream intermediates, drug substance and drug product. Flexsafe® bags have proven their outstanding assurance of quality supply, robustness, closure integrity and excellent cell growth performance. The versatile range of Flexsafe® PDS from 20mL to 50L allows for sterile filtration, storage and transfer of all biopharmaceutical fluids in all process steps. You can rely on Flexsafe® to provide safe and convenient storage for your most critical drug substances and drug products

Show more

STD FLEXSAFE® 3L (SARTOPORE PT,LT/OPTA)

Proven Flexsafe® 2D Pre-Designed Solutions (PDS) have been designed for all bioprocessing fluids storage or sampling like media, buffer, harvest & downstream intermediates, drug substance and drug product. Flexsafe® bags have proven their outstanding assurance of quality supply, robustness, closure integrity and excellent cell growth performance. The versatile range of Flexsafe® PDS from 20mL to 50L allows for sterile filtration, storage and transfer of all biopharmaceutical fluids in all process steps. You can rely on Flexsafe® to provide safe and convenient storage for your most critical drug substances and drug products

Show more

STD FLEXSAFE® 50L (OPTA/TC)
STD FLEXSAFE® 50L (OPTA/TC)
Item no.: FLS130166

Proven Flexsafe® 2D Pre-Designed Solutions (PDS) have been designed for all bioprocessing fluids storage or sampling like media, buffer, harvest & downstream intermediates, drug substance and drug product. Flexsafe® bags have proven their outstanding assurance of quality supply, robustness, closure integrity and excellent cell growth performance. The versatile range of Flexsafe® PDS from 20mL to 50L allows for sterile filtration, storage and transfer of all biopharmaceutical fluids in all process steps. You can rely on Flexsafe® to provide safe and convenient storage for your most critical drug substances and drug products

Show more

STD FLEXSAFE® 50L (MPC/TC)
STD FLEXSAFE® 50L (MPC/TC)
Item no.: FLS130164

Proven Flexsafe® 2D Pre-Designed Solutions (PDS) have been designed for all bioprocessing fluids storage or sampling like media, buffer, harvest & downstream intermediates, drug substance and drug product. Flexsafe® bags have proven their outstanding assurance of quality supply, robustness, closure integrity and excellent cell growth performance. The versatile range of Flexsafe® PDS from 20mL to 50L allows for sterile filtration, storage and transfer of all biopharmaceutical fluids in all process steps. You can rely on Flexsafe® to provide safe and convenient storage for your most critical drug substances and drug products

Show more

  • 1(current)
  • 2
  • 3