text.skipToContent text.skipToNavigation

Flexel® Bags

The Flexel® bag range is designed for processing, storage, mixing and transportation of small- to large-volume biopharmaceutical solutions in our proven Palletank® containers. They are a single-use alternative to stainless steel vessels for many applications. Flexel® bags enhance process reliability as they reduce the risk of cross-contamination from batch to batch and from product to product. They eliminate the time and expense of CIP & SIP operations, thus optimizing your capacity utilization.

Flexel® 3D Drum 1000 L, 5 pieces
Flexel® 3D Drum 1000 L, 5 pieces
Order Number: FXB102508

Flexel® 3D Bags for Drum are designed for processing, storage and transport of large volume of biopharmaceutical solutions in drums. They are available in volumes from 50L to 1,000L.

Show more

Flexel® 3D Palletank 500 L, 5 pieces

Flexel® 3D Bags are designed for processing, storage and transport of large volume of biopharmaceutical solutions in Sartorius Stedim Biotech’s proven Palletank containers. Typical applications are storage of sterile buffersand media, bulk harvesting, collection of fractions or samples and product pooling. They are available in volumes from 50 L to 1,000 L.

Show more

Flexel® 3D TPE Palletank 500 L, 2 pieces

Flexel® 3D Bags are designed for processing, storage and transport of large volume of biopharmaceutical solutions in Sartorius Stedim Biotech’s proven Palletank containers. Typical applications are storage of sterile buffersand media, bulk harvesting, collection of fractions or samples and product pooling. They are available in volumes from 50 L to 1,000 L.

Show more

Flexel® 3D Tank Liner, 50 L, Gamma irradiated, with Silicone + Clear C-Flex® 374 tubing, 10 pcs.

The Flexel® 3D Tank Liners are open single-use bags designed to fit in plastic cylindrical drums.They are available, with or without side bottom drain from 30 L to 1,000 L. These can be supplied both sterile and pyrogen free or non-sterile.

Show more

Flexel® 3D TPE Drum 200 L, FiL, 5 pieces BD

Flexel® 3D Bags for Drum are designed for processing, storage and transport of large volume of biopharmaceutical solutions in drums. They are available in volumes from 50L to 1,000L.

Show more

  • 1(current)
  • 2
  • 3