text.skipToContent text.skipToNavigation

Magnetic Mixer Drive Unit, Australia plug, 230 V

The LevMixer® drive unit combines low shear mixing attributes and high torque. It is ideal for the homogenization, viral inactivation and formulation of sensitive drug substances and drug products.

The Magnetic Mixer drive unit provides powerful mixing to achieve fast powder dissolution of Buffer and Media.

Order Number:  LT-DU006-AU

Availability:  On Request

LevMixer® drive unit

The LevMixer® drive unit generates the levitation and rotation of the single-use impeller without surface contact. The levitated impeller eliminates shear effects that can impact your product quality and avoid the generation of aggregates and particles that can reduce your filtration performance.It can ideally be applied for ultra clean mixing, low-shear mixing and liquid-liquid mixing, homogenization & resuspension.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®

Magnetic Mixer drive

The Magnetic Mixer drive unit generates the rotation of the single-use magnetic impeller coupled to a non-shedding ceramic bearing. The strong vertical vortex achieved with the Magnetic Mixer drive unit combined with the baffle effect of the cubical Palletank® design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders or diatomaceous earth powders used with Sartoclear® Dynamics and an efficient mixing of high concentration buffers or viscous products.

Both the Magnetic Mixer and the LevMixer® drive units are mobile and card mounted so that a single drive unit can serve multiple Palletank®.

Product properties

  • Dimensions
    840 × 410 × 1,140 mm
  • Weight
    25 kg
  • Primary Product Type
    Mixing Drive Units
  • Power Plug
    Australia

Technical attributes

  • Power Requirements
    230 V
  • Relative Humidity
    Max. 85 % (non-condensing) - avoid condensation - for indoor use
  • IP Rating
    NEMA 4X, IP 65
  • Material for External Surfaces
    Stainless Steel #316L
  • Max. ambient temperature
    4 – 30 °C
  • Noise Level
    57.1 dB
  • Input wattage
    < 150 Watts
  • Area of Application
    Mixing
  • Process Step
    Media Preparation` Buffer Preparation` Cell Harvest & Downstream Processing Intermediates
  • Mobility
    Mounted on stainless cart with four clean room wheels and push handles
  • Impeller Speed
    0 – 300 RPM