text.skipToContent text.skipToNavigation

Flexel® Magnetic Mixer

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders or diatomaceous earth powders used with Sartoclear® Dynamics and an efficient mixing of high concentration buffers or viscous products.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®.

Order Number:  FMB128191

Availability:  On Request

Using Flexel® for Magnetic Mixer Pre-designed Solution in your process steps provide you with the best quality, change control, business continuity and delivery performances. You will also benefit from:

  • our Powerful Mixer to achieve fast powder dissolution
  • our Intelligent Mixer with a unique in-line monitoring and control to provide consistent quality and process efficiency while meeting PAT and cGMP requirements
  • Intuitive handling to enable quick start-up and simplified operations of your mixing bags in its Palletank®
  • Large scale mixing offering with similar mixing technology for all your process and cGMP production scales

Product properties

  • Side Bottom Drain
    No
  • Sensors
    Conductivity & Thermowell
  • Drain Valve
    No
  • Primary Product Type
    Mixing Bags
  • Connector Outlet
    ½” ID Silicone TuFlux® 1.5 m (60”) + ½” Tri-Clamp 1½” sanitary flange with gasket, cap & union
  • Connector Inlet
    ½” ID Silicone TuFlux® 1.5 m (60”) + ½” Tri-Clamp 1½” sanitary flange with gasket, cap & union
  • Sampling Lines
    ¼″ ID Silicone TuFlux® 0.1 m (4″) + Clave needleless sampling port
  • Volume
    100 L

Technical attributes

  • Additional Lines
    1 bottom line=== ⅜″ ID Silicone TuFlux® 1.5 m (60″) + MPC female + sealing cap` 1 top line=== ⅜″ ID Silicone TuFlux® 0.15 m (6″) + MPC female + sealing cap
  • Area of Application
    Mixing
  • Process Step
    Buffer Preparation